IESNA:LM-63-2002
[TEST]P1445078
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS300-SFPM (4000K-240W-T5)
[LUMINAIRE]XAS300 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 80% (240W)
[MORE]OPTICS - TYPE 5
[LAMP]4000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]38306
TILT=NONE
1 45535 1 181 25 1 2 0.315 0.46 0
1 1 238.5
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
5214 5213.2 5212.8 5215.9 5219.4 5224.5 5233 5242.9 5254.6 5269.6
5287.6 5310.1 5334.6 5362.1 5393 5428.2 5464.6 5503.2 5542.2 5582.8
5625.7 5668.9 5712.7 5759.3 5807.5 5859.5 5911.9 5969.2 6028.9 6090.8
6157.8 6227.2 6297.2 6372.5 6451.4 6531.1 6610.8 6693.5 6777.6 6861.8
6948.9 7039.3 7126.7 7207.7 7283.5 7358.2 7428.6 7494.7 7560.4 7629.6
7702.6 7779.8 7856.6 7944.1 8037.2 8131.7 8226.1 8318.9 8405.6 8496.6
8582.4 8655.6 8717.8 8781.8 8861.7 8949.2 9002.2 9011.4 9005.5 8907.1
8558.8 7866 6960.3 6084.6 5239.2 3987.5 2323.9 914.4 667.1 443.1
219.2 194.5 172 150.1 127.5 104 77 52.4 27.8 11.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5214 5211.7 5211.7 5213.4 5217.5 5223 5230.2 5241.7 5253.5 5267.4
5286.2 5306.7 5331 5357.4 5388.3 5421.1 5456.7 5492.7 5532.3 5572.8
5616.2 5660.8 5706 5754.6 5805.5 5858.4 5914.7 5972.5 6032.7 6092.8
6155.5 6218.1 6280.5 6342.8 6406.4 6471.5 6534.7 6594.5 6652.4 6711.6
6774.7 6843.1 6920.3 7003.5 7090.9 7177 7268.6 7365.6 7468 7575.2
7688.1 7803.3 7921.8 8044.2 8164.3 8282.2 8397.3 8506.7 8611 8702.7
8791.9 8868.4 8934.9 8998.8 9060.2 9132.6 9210 9270.5 9289.9 9261.3
9157 8868.4 8321.4 7561.4 6712.7 5770.7 4544.8 2889.8 1311.7 931.7
582.2 232.8 200.6 171.7 144.4 117.6 92.2 68.5 44.8 21.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5214 5212 5211.7 5214.1 5218.6 5225.4 5234.4 5245.3 5260.2 5276.4
5295.5 5318 5342 5368.1 5396.4 5429.1 5465.9 5504.8 5543.3 5586.7
5631.2 5677.6 5726.2 5776.2 5826.8 5880.1 5933.7 5990.3 6047.7 6107.2
6166.9 6228.9 6289.2 6350.3 6412.2 6477.9 6540.9 6604.4 6665.4 6726.4
6787.8 6853.6 6923.1 6996.1 7074 7155.4 7242.5 7336.3 7432.2 7531
7634.1 7742.7 7854.4 7969 8090.8 8217.1 8346 8477.2 8605.9 8739.7
8871.8 9011.4 9148.6 9285.7 9418.6 9554 9681.9 9791.3 9893.9 9989
10049.5 10049.5 9962.9 9791.3 9511.1 9078.7 8424.2 7545.3 6450.6 4972.1
3080 1458.5 1050.3 648.2 246 185.8 142 107.6 74.3 39.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5214 5212.9 5212.8 5214.5 5221.2 5228.6 5239.8 5254.2 5269.8 5286.4
5307.2 5331.6 5357.6 5386.6 5417.3 5450 5485.5 5523.3 5566.7 5614.1
5661 5710.6 5760.7 5813.9 5867 5922.6 5978.6 6035.2 6091.8 6150.3
6208.9 6271.5 6333.2 6392.8 6454.3 6519.5 6581.2 6640.9 6704.6 6766.7
6830.2 6896.6 6967.6 7043.1 7121.9 7203.8 7290.9 7378.1 7470.1 7566
7663.7 7765.9 7873.7 7990.4 8108.2 8231.7 8360 8489 8626.1 8763.3
8905.4 9049.3 9191.5 9334.5 9479.2 9626.4 9766 9895.6 10020.1 10123.6
10200.9 10240.5 10229.6 10170.7 10029.3 9749.2 9329.4 8643 7647.8 6327.5
4688.4 2971.4 1331.2 976.6 631.6 286.6 227.1 169.2 105.2 55.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5214 5213.7 5214.5 5217.8 5224.5 5234.4 5247.7 5262.7 5278.4 5298.5
5321.9 5346.5 5372.9 5402.1 5434.4 5470.7 5509.9 5550.9 5594 5639.6
5688.3 5738.1 5790.6 5847.2 5903.3 5960.1 6015.3 6070.9 6126.9 6183.7
6243.1 6301.9 6363.1 6425.6 6486.2 6545.5 6605.5 6666.1 6727.4 6788.5
6851.2 6918.3 6988.1 7065.7 7146.2 7227 7313.8 7401.7 7489.8 7584.1
7684.1 7780.3 7884.9 7988.1 8093.5 8198.9 8306.7 8413.3 8521 8627
8731.3 8830.6 8932.3 9033.3 9125 9216.7 9301.7 9369 9434.6 9469.9
9464.9 9422.8 9324.4 9160.3 8902.1 8593.3 8192.9 7657.5 6869.9 5771.5
4273 2497.2 1071.5 772.8 491.9 211 155.3 119.1 85.2 46.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5214 5215.6 5215.9 5220.7 5227.6 5239.4 5253.5 5267.5 5286.1 5306.5
5330.2 5354.3 5382.4 5413.1 5450.3 5488.3 5529.5 5575.3 5623.6 5672.9
5723.5 5778.6 5834.5 5891.9 5945.8 6000.5 6057.6 6115.9 6175.3 6235.1
6297 6360.7 6420.6 6481.1 6541.9 6603.6 6663.7 6718.9 6775.7 6836.4
6899.8 6968.6 7041 7114.4 7193.8 7277 7363 7453.2 7542.8 7634.3
7730.5 7825.2 7922.8 8013.8 8099.3 8182 8266.6 8348.9 8421.7 8485.6
8542 8586.6 8616.9 8640.4 8653.1 8661.5 8664.8 8648 8587.4 8476.4
8254 7910.6 7451.3 6906.5 6368.7 5836.6 5163.1 4137 2763.4 1373.9
977.7 603.7 229.7 186.5 157.5 129.3 102.4 78.3 54.5 30.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5214 5211.4 5212.3 5217 5224.5 5236.7 5251.4 5266.5 5284.8 5305.7
5329 5354.2 5383.6 5415.9 5453.5 5493.8 5537.8 5585.5 5635.8 5689.3
5743.9 5799.4 5855.9 5911.4 5964.1 6015.9 6069.8 6126.3 6186.5 6249.4
6317.5 6385.6 6451.9 6518.9 6587.3 6656.8 6727.4 6799.5 6873 6952.1
7037.2 7120.2 7198.6 7278.5 7358.8 7439.5 7514.9 7585.6 7655.4 7721.8
7785.5 7846.5 7902.1 7955.7 8011.8 8066.6 8122.7 8177.8 8232.3 8279.9
8319.6 8350.4 8371.4 8386.3 8392.5 8393.1 8369.9 8323.6 8209.9 7961.4
7567 6981.5 6357.8 5799.4 5334.3 4793.3 3843.9 2706 1567.9 440.4
249.7 220.4 191.1 161.9 138.7 115.1 91.3 66.5 42.7 30
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5214 5211.4 5213.2 5218.8 5226.7 5239.2 5253.6 5269.7 5288.3 5308.9
5331.6 5356.6 5386.4 5420.7 5457.2 5499.1 5545.1 5591 5641.9 5693.9
5748.9 5807.7 5868.2 5927 5985.2 6042.9 6101 6161.6 6220.3 6282.4
6347.5 6413.5 6477.6 6540.6 6603.1 6666.1 6727.9 6789.4 6848.8 6910.5
6976.9 7046 7121 7196 7272.4 7351.4 7437.2 7526.6 7618 7707.8
7800.8 7892.9 7987.2 8075.6 8160.9 8241.6 8320.5 8395.2 8463.8 8527.7
8584.1 8628.7 8665.7 8696.8 8716.1 8730.5 8733 8711.9 8662.3 8555.5
8356.7 8032.9 7559.4 6975.9 6371.4 5805.9 5208.1 4270.4 3026 1781.5
547.9 273.4 226.1 194.9 163.7 135.3 107.9 83.5 60.2 41.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5214 5212.3 5215 5221.5 5231 5242.1 5256.1 5271.9 5292.3 5315.1
5339.5 5365.8 5397.4 5432.1 5470.5 5512.1 5555.8 5603.4 5652.8 5704.3
5757.5 5812.6 5871.1 5931.4 5992.1 6052.1 6113.5 6174.5 6235.1 6298.7
6361.8 6428.7 6493.7 6557.5 6618 6677.4 6739.4 6804.1 6868.2 6932
6999.2 7069.4 7140.7 7218.3 7298.4 7379 7465 7552.6 7643 7732.1
7825.9 7919.7 8016.7 8114.6 8217.4 8316 8414.1 8515.1 8612.7 8708.6
8802.8 8899.5 8995.4 9088 9178.8 9267.2 9346.2 9413.5 9469.1 9504.4
9501 9439.6 9316 9110.7 8829.7 8455.4 7995.2 7420.3 6685 5641.1
4215.7 2956.6 1697.7 448.7 264.9 207.8 150.9 114.3 81.8 56.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5214 5213.7 5217.7 5224.7 5234.2 5246.2 5259.8 5276 5296.3 5320.5
5349 5378.5 5412.2 5448 5486.2 5528 5572 5619.1 5669.3 5721.1
5774.1 5831 5887.4 5944.7 6002.1 6060.7 6119.5 6177.3 6237.3 6295.5
6355.8 6419.4 6484.3 6550.3 6611.5 6676.2 6742.9 6809.9 6878.8 6948.3
7021.6 7094.1 7170.3 7249.4 7332.5 7417.9 7505.8 7597.4 7691.9 7785.6
7883.2 7983 8085.6 8191.9 8299.8 8414.1 8530.2 8653.9 8779.2 8908
9039.2 9172.9 9303.3 9431.2 9557.4 9671.8 9779.5 9870.3 9948.6 10004.1
10039.4 10037.7 9994 9867.8 9644 9300 8830.6 8129.8 7128.4 5774.6
4206.2 2957.2 1708.2 460.4 293.9 245 195.3 145.6 91.1 62.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5214 5214.3 5219.1 5226.7 5236.3 5250.2 5265.3 5282.9 5304.7 5328.6
5356.3 5386.8 5421.2 5458.7 5500.1 5542.7 5587.4 5634.2 5684.3 5735
5786.3 5839.3 5891.5 5946.7 6000.4 6056.6 6113.6 6170.4 6228.5 6287.6
6348.6 6410.9 6477.2 6539.3 6604.8 6672.7 6740.4 6811.3 6881 6949.8
7022.1 7093.2 7168.5 7246.7 7328.3 7413.1 7501.8 7591.7 7687.3 7785.5
7887.2 7991.5 8098.6 8209.8 8322 8436 8548.7 8659.8 8763.3 8857.5
8946.7 9041.7 9141 9233.5 9320.2 9400.9 9482.5 9552.3 9605.3 9615.4
9592.7 9537.2 9396.7 9166.2 8822.1 8271.6 7522.3 6623.1 5519.9 4044.6
2871 1697.3 529.5 286.3 218.2 150.8 106.8 74.8 46.3 32.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5214 5216.2 5220.9 5230.3 5241.5 5253.8 5268.5 5287.3 5309.4 5335.2
5361.8 5393.8 5429.3 5468.2 5508.4 5551.6 5598.9 5646.9 5695.8 5747.1
5798.7 5850.7 5902.7 5956.4 6011.5 6068.5 6126.5 6186.7 6249.5 6313.8
6378.8 6443.5 6509.1 6574.3 6642.6 6709.1 6777.8 6844.9 6909.2 6973.3
7043.4 7117.6 7193.3 7269.7 7353.8 7440.8 7536.5 7635.8 7743.5 7851.3
7958.3 8065.8 8174.7 8284.6 8389.8 8486.5 8566.4 8633.7 8694.3 8750.6
8802 8842.3 8871.8 8905.4 8936.6 8965.2 8976.1 8949.2 8899.5 8790.2
8571.5 8191.6 7581.6 6755.8 5822.1 4833 3712.7 2642 1571.3 518.8
271.1 226.9 182.7 138.6 112.3 86.4 62.3 44.1 25.9 7.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5214 5218.3 5225.2 5234.7 5246.3 5259.6 5275.8 5294.5 5315.9 5341
5368.2 5401.2 5437 5476.2 5516.6 5561.1 5607.7 5656.2 5704.2 5754.2
5803.6 5854.7 5906.6 5959.3 6015.3 6073.5 6135 6197.4 6264.6 6333.9
6404.4 6478.4 6554 6632.1 6708.7 6789.2 6870.6 6950.8 7032.2 7117.3
7204.9 7289.7 7373.9 7456.6 7536.4 7615.5 7696.2 7775.3 7846 7918.3
7992.8 8071.1 8146.5 8218.8 8289.2 8360 8425.9 8490.7 8552.1 8610.2
8661.5 8707.7 8754.8 8798.6 8842.3 8850.7 8791.9 8720.4 8601.7 8324.3
7849.4 7139.3 6265.6 5348.5 4428 3274.3 2071 869.3 360.3 230.7
196.7 162.9 138.7 116.3 96.2 73.6 49.8 34.5 19.3 4.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5214 5219.5 5227.2 5238.2 5250.4 5264.4 5280.7 5299.8 5322.1 5347.7
5374.7 5407.5 5443.5 5481.9 5523.4 5566.5 5614.7 5663.9 5713.2 5764.1
5817.4 5873.1 5927.7 5984 6042.2 6102.4 6164.7 6228.9 6294 6361.7
6428.8 6495.8 6564.1 6631.4 6697.1 6763.2 6830.5 6895.6 6957.8 7022.6
7093 7170.8 7250.4 7332.6 7417.9 7506.8 7601.7 7704.2 7807.1 7913.9
8021.3 8128.3 8236.9 8345.5 8447 8539.5 8619.4 8692.6 8756.5 8814.6
8862.5 8899.5 8931.5 8965.2 9003.9 9029.1 9020.7 8981.1 8924.8 8798.6
8547.1 8122.7 7464.9 6653.2 5738.1 4700.5 3551.3 2533.4 1515.5 499.9
270.6 225.4 180.3 135.6 109.4 83 58.9 41.7 24.5 7.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5214 5220.4 5229.4 5239.9 5252.9 5268.6 5285.1 5305.1 5328.8 5354.4
5383.3 5415 5450.3 5489.7 5532 5578.6 5627.4 5679.3 5732.2 5786.5
5840.7 5898.6 5954.9 6015.5 6073.5 6135 6198 6259.5 6320.8 6382.1
6445 6510.3 6575.3 6639.8 6706.5 6773.4 6840.1 6908.4 6975.3 7041.2
7111.7 7184 7260.2 7340.6 7423.1 7508.5 7598.7 7692.4 7786.7 7882.4
7984.9 8086.7 8197 8306.3 8420 8534.4 8648 8764.9 8867.6 8960.1
9055.2 9157 9255.4 9342.9 9417.7 9486.7 9559.9 9615.4 9655 9649.9
9602 9497.7 9314.3 9051.8 8635.4 7994.7 7185.5 6213.9 4998.5 3477
2227.5 978.4 401.1 312.8 224.5 137 98.2 65.7 45.7 25.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5214 5220.9 5229.3 5240.8 5254.6 5270.2 5287.4 5307.3 5329.8 5356.1
5384.9 5418.1 5455.6 5495.9 5539.9 5587.6 5641.1 5694.6 5749.7 5805.8
5864.1 5926.5 5987 6048.5 6108.8 6169.2 6230 6289.2 6352.6 6415.9
6480.8 6547.2 6612.4 6677.3 6741.7 6805.6 6868.4 6931.1 6998 7070.4
7143.9 7218.7 7298.7 7380.5 7464.4 7551.5 7635.9 7726.2 7815.9 7911.2
8010.3 8111.2 8219.1 8328.4 8441.9 8558.8 8679.1 8807 8933.2 9061.1
9194.8 9321.8 9447.2 9565 9681.1 9786.2 9880.4 9960.4 10014.2 10044.5
10045.3 10004.9 9900.6 9687.8 9351.3 8930.7 8351.8 7499.6 6315.7 4885.5
3471.7 2057.9 674.7 340.6 276.5 224.9 173.2 121.9 83.2 44.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5214 5221.8 5230.6 5241.1 5255.3 5270 5287.1 5306.9 5329.5 5353.7
5381.5 5415.2 5453.4 5494.7 5540.4 5586.6 5638.2 5689.9 5744.3 5799.7
5858.3 5918.5 5980.8 6042.3 6107.4 6172.5 6238.6 6303.8 6371.2 6437.6
6503.2 6566.9 6631.6 6692.9 6752.3 6811.2 6871.5 6933.7 6996.3 7061.9
7128.4 7199.5 7272.9 7348.3 7427.9 7513 7603.2 7698.3 7796.6 7895.6
7996.5 8092.2 8190.6 8289.8 8391.5 8489 8586.6 8680.8 8773.4 8864.2
8949.2 9032.5 9119.9 9208.3 9289 9366.4 9435.4 9476.6 9480.8 9448.9
9379.1 9254.5 9084.6 8829.7 8493.2 8071 7526.7 6784.5 5771.2 4435.7
3128.8 1822 536.4 294.9 240.5 186.2 131.9 97.7 66.8 46.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5214 5222 5229.9 5240.5 5253.2 5267.1 5284.2 5303 5325.7 5348.4
5376.2 5408.8 5446.5 5487.2 5530.5 5577 5626.8 5679.3 5734.9 5791.3
5850.6 5912.4 5976.2 6039.6 6102.1 6163.2 6228.5 6292.3 6358.3 6425.5
6494.5 6563.1 6627.2 6691.4 6751.8 6811.9 6867.5 6923.5 6982.7 7042.3
7108.1 7175 7251.5 7338.6 7427.2 7518.5 7604.9 7698.2 7794.6 7892.5
7991.8 8086.4 8180.2 8266.4 8346.8 8419.2 8484.8 8547.1 8600.9 8648
8684.2 8711.9 8728.8 8741.4 8745.6 8736.3 8706.1 8634.5 8531.1 8358.8
8069 7617.1 7033.7 6445.6 5901.8 5276.6 4346 3065.2 1784.5 509.6
274 232 202.6 173.3 144 117 91.7 68.2 47 25.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5214 5216.9 5226 5236.4 5246.8 5260.2 5276.2 5295.5 5316.1 5339
5367.5 5400.9 5439.9 5480.4 5522.5 5569.1 5621 5674 5729.8 5786.5
5845 5905.9 5963.8 6021.6 6077.9 6136.1 6195.1 6255.3 6321.3 6392.7
6464.7 6537.1 6602.6 6668.6 6735 6802.5 6870.1 6944.3 7023.3 7105.8
7191.1 7281.7 7372.3 7459.6 7537.6 7609.1 7681.2 7751 7814.1 7871.6
7928.4 7985.3 8043.3 8099.2 8156 8209 8259.4 8306.8 8351.1 8382.5
8405.1 8429.3 8446.1 8448.6 8440.2 8408.1 8334.8 8211.2 7978.9 7556.7
6950.9 6293.4 5766.2 5324.3 4762.2 3739.9 2367 1070.7 781.1 500.4
219.7 189.9 166.3 142.6 118.6 93.6 70 46.6 23.1 7.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5214 5216.7 5224 5232.6 5243.1 5254.3 5269.8 5286.8 5307.2 5330.2
5356.8 5389.4 5426.4 5466.2 5507.5 5552.2 5600.7 5653.3 5706.2 5760.9
5818.2 5880 5940 6000.8 6060.6 6121.3 6182.2 6244.9 6308 6372.2
6438.4 6503.1 6564.9 6624 6683.5 6738.2 6789.6 6846.2 6905.5 6966.3
7031.8 7105.8 7186 7274.1 7362.7 7451.2 7539.8 7631.8 7726.3 7823.9
7921.8 8019.7 8108.3 8194.4 8278.4 8354.9 8423.4 8481.4 8533.6 8579
8615.2 8641.3 8664 8680.8 8688.4 8679.1 8651.4 8576.5 8453.7 8243.9
7887.3 7380.8 6790.6 6238.8 5694.6 5041.3 4040.5 2723.9 1351.9 956.7
595 233.3 193.2 165.5 137.3 110 84.9 60.9 36.9 13
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5214 5216.1 5221.5 5228.9 5238.9 5249.5 5261.9 5278.1 5297.7 5320.3
5343.8 5372 5406.2 5444.4 5483.9 5525.2 5570.2 5619.4 5669.6 5723.4
5776.9 5831.9 5887.5 5947.8 6008.7 6067.5 6125.4 6185 6244.7 6305.3
6365 6427.1 6488.1 6551 6611.9 6673.2 6732.2 6792.9 6852.7 6918.8
6987.2 7059.4 7131.8 7209.3 7288.9 7377.1 7469.8 7566.8 7662.2 7757.5
7853.2 7952.5 8053.6 8154.2 8257 8352.3 8452.8 8553.8 8646.3 8739.7
8839.8 8935.7 9027.4 9119.9 9206.6 9284.8 9353.8 9411.9 9445.5 9432.1
9368.1 9254.5 9084.6 8802 8443.6 8003.8 7450.8 6734.9 5764 4400.8
2695.8 1200 857.2 539.5 221.8 165.6 127.5 94.4 76.1 57.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5214 5214.5 5218.2 5224 5232.3 5242.1 5252.3 5265.7 5282.2 5301.8
5324.4 5350.7 5378.8 5411.6 5447.7 5488.7 5531.9 5576.9 5623.6 5672.3
5722.7 5775.8 5829.8 5886.5 5942.9 5999.8 6054.6 6111.1 6171.9 6232.2
6293.5 6355.9 6422.1 6487.6 6553 6617.3 6680.3 6744.7 6810.7 6875.4
6940.6 7011.3 7088.6 7167.9 7251.5 7339 7430.3 7523.6 7619.6 7718.6
7822.3 7931 8042.1 8158.1 8279.6 8404.5 8533.6 8664.8 8795.2 8926.5
9062.7 9202.4 9342.9 9483.4 9619.6 9745 9862.8 9975.5 10079 10154.7
10203.5 10213.6 10171.5 10047 9809.8 9445.5 8905.4 8069.3 6814.7 5247.7
3555.3 1839.6 633.9 465 298.2 249.4 197 135 68.3 52
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5214 5213.4 5215.3 5219 5225.4 5234 5243.7 5255.9 5269.6 5286.2
5305.3 5329.5 5356 5384 5414.9 5450.8 5490.8 5533.2 5577.1 5624.2
5672.6 5723 5774.1 5826.6 5879.9 5934.7 5990.5 6047.7 6106.7 6165.7
6226 6287.4 6350.4 6414.8 6479.1 6545.7 6612.8 6676.1 6742.4 6808.1
6873.6 6941 7013.4 7089.9 7173.7 7261.2 7357.1 7455 7553.1 7657
7761 7872.9 7987.7 8103.5 8228.1 8352.5 8479.8 8608.5 8740.5 8875.1
9014 9149.4 9284.8 9422 9555.7 9690.3 9819.9 9934.3 10015 10095.8
10142.9 10116 9979.7 9787.9 9491.8 8939.9 8184.1 7273.3 6106.9 4464.2
2473.1 1099 791.7 507.5 223.3 170.5 132.5 97.5 78.4 59.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5214 5211.7 5212.8 5216.1 5221.5 5227.7 5236 5246.9 5259 5274.7
5293.7 5314.9 5340.7 5367.5 5398.3 5433.4 5471.3 5511 5551.4 5594.5
5638.8 5685.2 5733 5784.9 5838.5 5895.1 5953.1 6011.9 6071.4 6132
6194.1 6257.5 6317.8 6381.8 6447.1 6512.5 6575 6635.7 6694.6 6754.1
6818.1 6890.8 6968.8 7051.8 7139.4 7229.8 7323 7424.4 7527.8 7637.4
7751.9 7868.9 7991.4 8109.5 8231.7 8350 8466.3 8578.2 8678.3 8768.3
8855 8942.4 9027.4 9095.6 9147.7 9211.6 9299.1 9357.2 9363.9 9316.8
9203.2 8923.1 8366.8 7583.1 6707.6 5728.5 4487.5 2892.8 1360.7 964.8
604.4 244 200.7 171.8 143.7 115.3 88.8 64.8 40.9 17
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
5214 5213.2 5212.8 5215.9 5219.4 5224.5 5233 5242.9 5254.6 5269.6
5287.6 5310.1 5334.6 5362.1 5393 5428.2 5464.6 5503.2 5542.2 5582.8
5625.7 5668.9 5712.7 5759.3 5807.5 5859.5 5911.9 5969.2 6028.9 6090.8
6157.8 6227.2 6297.2 6372.5 6451.4 6531.1 6610.8 6693.5 6777.6 6861.8
6948.9 7039.3 7126.7 7207.7 7283.5 7358.2 7428.6 7494.7 7560.4 7629.6
7702.6 7779.8 7856.6 7944.1 8037.2 8131.7 8226.1 8318.9 8405.6 8496.6
8582.4 8655.6 8717.8 8781.8 8861.7 8949.2 9002.2 9011.4 9005.5 8907.1
8558.8 7866 6960.3 6084.6 5239.2 3987.5 2323.9 914.4 667.1 443.1
219.2 194.5 172 150.1 127.5 104 77 52.4 27.8 11.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
